??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
PFS - Precision Slides
Bill of material
PFS100S200111200000000
B1
Type
PFS
B2
Size
mm
B3
Cover
B4
Traverse length
mm
Enter value for B4
Traverse length
mm
cm
inch
ft
VPOS
Traversing slide position
mm
Enter value for VPOS
Traversing slide position
mm
cm
inch
ft
L
Max. Overall Length
350 mm
B5
Slide carriage length
B6
Spindle type
B7
Spindle accuracy
B8
Ball screw nut
B9
Trapezoidal thread nut
B10
Number of switches
B11
Reference switch type
B12
Switch installation
B13
Motor
B14
Motor connection
B15
Motor mounting-Manual operation
B16
Type
A
Number of mounting holes
6
G
Weight
5.2 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions