??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GETOtec
Description
Series 3E electromechanical cylinders
Bill of material
3E020BS0010P03M
SERIE
Series
3E
TAGLIA
Size
mm
COSTRUZIONE
Construction
mm
PASSO
Screw pitch
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TIPOCOSTRUTT
Construction type
mm
STELO
longer piston rod
POSIZIONE
Rod position
mm
Enter value for POSIZIONE
Rod position
mm
cm
inch
ft
CONNMOTORE
Motor connection
MOTORE
Motor
FRENO
Brake
ENCODER
Encoder
AM
mm
AF
mm
B
mm
BG
10.000 mm
E
mm
E2
0.000
F
5.000 mm
KF
M
0.000 mm
A
0.000 mm
KK
mm
L1
85.000 mm
L2
0.000 mm
MM
14.000 mm
R
mm
RT
mm
PL
19.000 mm
SW1
13.000 mm
SW2
mm
TG
mm
VA
mm
VD
2.000 mm
N
2.200 mm
NA
mm
WH
7.500 mm
ZJ
92.500 mm
ZY
0.000 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions