??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
GTZA80 - Toothed belt axis
Bill of material
GTZA80500110000000
TYP
Type
GTZA
BG
Size
80 mm
V
Traverse length
mm
Enter value for V
Traverse length
mm
cm
inch
ft
POS
Traversing slide position
mm
Enter value for POS
Traversing slide position
mm
cm
inch
ft
LV
Length of the carriage
LA
Position of drive shaft
S
Switch
SAF
Switch version
SL
Position of switches
M
Motor
LM
Position of the motor connector
G
Gearbox
AF
Version
L
885 mm
L1
693 mm
L2
665 mm
L3
615 mm
L4
717 mm
GW
Weight
17.6 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions